TOOL, WF-PLUS-FS 10X2,0
WAL615824
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615824 |
| Product height in | 2.874 |
| Product height mm | 73.000 |
| Product length in | 3.944 |
| Product length mm | 100.178 |
| Product width in | 2.874 |
| Product width mm | 73.000 |
| Sub brand | Waltech |