TOOL, WF-PLUS-FS 18X3,0
WAL615856
ToolsWAL615856 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615856 |
| Product height in | 2.913 |
| Product height mm | 73.990 |
| Product length in | 3.366 |
| Product length mm | 85.496 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |