TOOL, WF-PLUS-FS 20X4,0
WAL615864
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615864 |
| Product height in | 2.913 |
| Product height mm | 73.990 |
| Product length in | 3.409 |
| Product length mm | 86.589 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |