TOOL, WF-PLUS-FS 22X3,0
WAL615868
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615868 |
| Product height in | 2.874 |
| Product height mm | 73.000 |
| Product length in | 3.346 |
| Product length mm | 84.988 |
| Product width in | 2.874 |
| Product width mm | 73.000 |
| Sub brand | Waltech |