TOOL, WF-PLUS-FS 25X3,0
WAL615876
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615876 |
| Product height in | 2.874 |
| Product height mm | 73.000 |
| Product length in | 3.279 |
| Product length mm | 83.287 |
| Product width in | 2.874 |
| Product width mm | 73.000 |
| Sub brand | Waltech |