FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 25X4,0-4,5

WAL615878


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615878
Product height in2.913
Product height mm73.990
Product length in3.287
Product length mm83.490
Product width in2.913
Product width mm73.990
Sub brandWaltech