FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 30X4,0-5,0

WAL615895


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615895
Product height in2.874
Product height mm73.000
Product length in3.248
Product length mm82.499
Product width in2.874
Product width mm73.000
Sub brandWaltech