TOOL, WF-PLUS-FS 35X5,0
WAL615901
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615901 |
| Product height in | 3.280 |
| Product height mm | 83.312 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product width in | 2.910 |
| Product width mm | 73.914 |
| Sub brand | Waltech |