FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 6X1,5 F.4571

WAL615917


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615917
Product height in2.874
Product height mm73.000
Product length in3.870
Product length mm98.298
Product width in2.874
Product width mm73.000
Sub brandWaltech