FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 10X1,5 F.4571

WAL615919


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615919
Product height in2.874
Product height mm73.000
Product length in3.897
Product length mm98.984
Product width in2.874
Product width mm73.000
Sub brandWaltech