FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 12X1,5 F.4571

WAL615920


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615920
Product height in2.874
Product height mm73.000
Product length in3.901
Product length mm99.085
Product width in2.874
Product width mm73.000
Sub brandWaltech