FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 18X3,0 F.4571

WAL615941


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615941
Product height in2.913
Product height mm73.990
Product length in3.338
Product length mm84.785
Product width in2.913
Product width mm73.990
Sub brandWaltech