FC Assembly Equipment Accessories Image-WAL615895 (RIGHT)

TOOL, WF-PLUS-FS 30X4,0 F.4571

WAL615976


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615976
Product height in2.913
Product height mm73.990
Product length in3.188
Product length mm80.975
Product width in2.913
Product width mm73.990
Sub brandWaltech