FC Assembly Equipment Accessories WAL615955 (RIGHT)

TOOL, WF-PLUS-FS 30X5,0 F.4571

WAL615977


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615977
Product height in2.940
Product height mm74.676
Product length in1.500
Product length mm38.100
Product width in2.940
Product width mm74.676
Sub brandWaltech