FC Assembly Equipment Accessories WAL615955 (RIGHT)

TOOL, WF-PLUS-FS 38X6,0 F.4571

WAL615990


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL615990
Product height in3.130
Product height mm79.502
Product length in2.920
Product length mm74.168
Product width in2.920
Product width mm74.168
Sub brandWaltech