TOOL, WF-PLUS-FS 25X5,0
WAL615994
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615994 |
| Product height in | 2.913 |
| Product height mm | 73.990 |
| Product length in | 3.307 |
| Product length mm | 83.998 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |