Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL616401 |
| Complete connector | Yes |
| End size 1 | 6LL |
| End Type 1 | 24 deg. tube port LL duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Item type | Male stud connector |
| Model Code 1 | S-WEV 4 LLRK-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | S-GEV … RK |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Thread size 2 | 1/8 NPT |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
