Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL617050 |
| Complete connector | No |
| Hex size 1 MM | 17.0 |
| Item type | Adjustable connector |
| Model Code 1 | WESS 12 L/M22X1,5 SA-1.4571 |
| Product height in | 1.280 |
| Product height mm | 32.500 |
| Product length in | 2.106 |
| Product length mm | 53.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | WESS … |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Sub brand | Waltech |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
