Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL617057 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 2 MM | 17.000 |
| Item type | Male stud connector |
| Model Code 1 | TES 12 L/M 16X1,5 SA 1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | TES … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 12.000 |
| Tube outside diameter 2 MM | 12.000 |
| Tube outside diameter 3 MM | 12.000 |
