Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL617060 |
| Complete connector | No |
| Hex size 2 MM | 17.000 |
| Item type | Male stud connector |
| Model Code 1 | TES 12 L/6L/M 22X1,5-I=24-1.45 |
| Model Code 2 | 71 |
| Product material | 316Ti Stainless steel |
| Product serial name | TES … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Tube outside diameter 3 MM | 12.0 |
