Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL617090 |
| Product height in | 2.874 |
| Product height mm | 73.000 |
| Product length in | 4.724 |
| Product length mm | 119.990 |
| Product width in | 2.874 |
| Product width mm | 73.000 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
