Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 4LL | 4LL |
| End type 1 | 24 DEG. TUBE PORT LL DUTY | 24 deg. tube port LL duty |
| End type 2 | MALE 1179-4 BSPP TYPE B (L) | Male 1179-4 BSPP type B (L) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 10.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 4 LLMK-1.4571 | |
| Product height in | 0.394 | |
| Product height mm | 10.000 | |
| Product length in | 0.787 | |
| Product length mm | 20.000 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | GES … MK | GES … MK |
| Product width in | 0.394 | |
| Product width mm | 10.000 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M8X1 | M8x1 |
| Thread size 2 | G 1/8 | G 1/8 |
| Tube outside diameter 1 MM | 4.000 | |
| Tube outside diameter 2 MM | 4.000 | |
| Working pressure bar | 100.00 | |
| Working temperature max C | 400 | |
| Working temperature min C | -60 |
