Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL617316 |
| Complete connector | No |
| End size 1 | 6LL |
| End Type 1 | 24 deg. tube port LL duty |
| End type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 11.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 6 LLMK-1.4571 |
| Product height in | 0.433 |
| Product height mm | 11.000 |
| Product length in | 0.787 |
| Product length mm | 20.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … RK |
| Product width in | 0.433 |
| Product width mm | 11.000 |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Thread size 2 | G 1/8 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 100 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
