Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL617340 |
| Complete connector | No |
| End size 1 | 42L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 2.165 |
| Item type | Male stud connector |
| Model Code 1 | GES 42 L/1 1/4NPT-1.4571 |
| Product height in | 2.165 |
| Product height mm | 54.991 |
| Product length in | 2.086 |
| Product length mm | 52.984 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … NPT |
| Product width in | 2.165 |
| Product width mm | 54.991 |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | 1 1/4-18 NPT |
| Tube outside diameter 1 IN | 1.181 |
| Tube outside diameter 2 IN | 1.417 |
| Working pressure bar | 160 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
