Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12L | 12L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | RSWS 12 L/M14X1,5 A4GS | |
| Product height in | 1.673 | |
| Product height mm | 42.500 | |
| Product length in | 1.476 | |
| Product length mm | 37.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | RSWS … M | RSWS … M |
| Product width in | 0.945 | |
| Product width mm | 24.000 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | M14X1.5 | M14x1.5 |