Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL617813 |
| Complete connector | No |
| Item type | Reducer fitting |
| Model Code 1 | RED-R1/2-WD-VI/R1/8-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | RED ... -WD/… |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 1/2 |
| Thread size 2 | G 1/8 |
