Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL618558 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | High-pressure ball valve |
| Model Code 1 | KH3KS-R1/2/NW13-L/DURCHM.30 A4 |
| Model Code 2 | GS |
| Product material | Carbon steel |
| Product serial name | KH3KS-R … |
| Sub brand | Waltech |