Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL618610 |
| Complete connector | No |
| End size 1 | 12S |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.000 |
| Hex size 2 MM | 22.000 |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 12 S/M16X1,5-WD A4GS |
| Product height in | 1.673 |
| Product height mm | 42.500 |
| Product length in | 1.437 |
| Product length mm | 36.500 |
| Product material | Carbon steel |
| Product serial name | RSWS … M-WD |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
