Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL618634 |
| Material | Stainless steel |
| Product height in | 0.759 |
| Product height mm | 19.279 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product width in | 0.049 |
| Product width mm | 1.245 |
| Sub brand | Waltech |