Product specifications
Characteristic | Value |
---|---|
Angle shape | Elbow 90 degree |
Brand | Danfoss |
Complete connector | No |
Finish plating | Zinc Nickel |
Item type | Adjustable connector |
Model Code 1 | RSWV DRW-M14X1,5-0 ZI/NI |
Product material | Carbon steel |
Product serial name | RSWV … |
Sub brand | Waltech |