Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL618845-K |
| Product height in | 0.547 |
| Product height mm | 13.894 |
| Product length in | 0.401 |
| Product length mm | 10.185 |
| Product width in | 0.547 |
| Product width mm | 13.894 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL618845-K |
| Product height in | 0.547 |
| Product height mm | 13.894 |
| Product length in | 0.401 |
| Product length mm | 10.185 |
| Product width in | 0.547 |
| Product width mm | 13.894 |
| Sub brand | Waltech |