Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL618846-K |
| Product height in | 0.633 |
| Product height mm | 16.078 |
| Product length in | 0.381 |
| Product length mm | 9.677 |
| Product width in | 0.633 |
| Product width mm | 16.078 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL618846-K |
| Product height in | 0.633 |
| Product height mm | 16.078 |
| Product length in | 0.381 |
| Product length mm | 9.677 |
| Product width in | 0.633 |
| Product width mm | 16.078 |
| Sub brand | Waltech |