P-R-18L-SS
WAL618848W
ToolsWAL618848W Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL618848W |
| Product height in | 0.905 |
| Product height mm | 22.987 |
| Product length in | 0.386 |
| Product length mm | 9.804 |
| Product width in | 0.905 |
| Product width mm | 22.987 |
| Sub brand | Waltech |