P-R-22L-1.4571
WAL618849W
ToolsWAL618849W Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL618849W |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 0.413 |
| Product length mm | 10.490 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Sub brand | Waltech |