Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL618854 |
| Product height in | 0.846 |
| Product height mm | 21.488 |
| Product length in | 0.413 |
| Product length mm | 10.490 |
| Product width in | 0.846 |
| Product width mm | 21.488 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152657 |
