Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 8L | 8L |
| End size 2 | 6L | 6L |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 12.000 | |
| Hex size 2 MM | 17.000 | |
| Item type | REDUCER FITTING | Reducer fitting |
| Model Code 1 | REDSDN 8/6 L A4GS | |
| Product height in | 0.669 | |
| Product height mm | 17.000 | |
| Product length in | 1.142 | |
| Product length mm | 29.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | REDSDN … | REDSDN … |
| Product width in | 0.669 | |
| Product width mm | 17.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M12X1.5 | M12x1.5 |
| Tube outside diameter 1 MM | 8.0 | |
| Tube outside diameter 2 MM | 6.0 | |
| Working pressure bar | 500 |
