Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619056 |
| Complete connector | No |
| End size 1 | 28L |
| End size 2 | 18L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.000 |
| Hex size 2 MM | 46.000 |
| Item type | Reducer fitting |
| Model Code 1 | REDSDN 28/18 L A4GS |
| Product height in | 1.811 |
| Product height mm | 46.000 |
| Product length in | 2.028 |
| Product length mm | 51.500 |
| Product material | Carbon steel |
| Product serial name | REDSDN … |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M26x1.5 |
| Tube outside diameter 1 MM | 28.000 |
| Tube outside diameter 2 MM | 18.000 |
| Working pressure bar | 250.00 |
