Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619060 |
| Complete connector | No |
| End size 1 | 35L |
| End size 2 | 10L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 46.0 |
| Hex size 2 MM | 50.0 |
| Item type | Reducer fitting |
| Model Code 1 | REDSDN 35/10 L A4GS |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 2.067 |
| Product length mm | 52.500 |
| Product material | Carbon steel |
| Product serial name | REDSDN … |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M45x2 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 35.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure BAR | 250 |
