Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619243 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 46.000 |
| Hex size 2 MM | 41.000 |
| Hex size 3 MM | 50.0 |
| Item type | Reducer fitting |
| Model Code 1 | BO-REDVDN 35/28 L A4GS |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 2.224 |
| Product length mm | 56.500 |
| Product material | Carbon steel |
| Product serial name | BO-REDVDN … |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 35.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 250 |
