Bushing Adapters WAL619120 (RIGHT)

TUBE FTG, BO-REDVDN 12/8 S A4GS

WAL619257


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in0.945
Product height mm24.000
Product length in1.752
Product length mm44.500
Product width in0.945
Product width mm24.000
Sub brandWaltech