Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619279 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Item type | Reducer fitting |
| Model Code 1 | BO-REDVDN 25/16 S A4GS |
| Product material | Carbon steel |
| Product serial name | BO-REDVDN … |
| Sub brand | Waltech |