Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619352 |
| Complete connector | No |
| End size 1 | 16S |
| End size 2 | 6S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End Type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 22.000 |
| Hex size 2 MM | 30.000 |
| Item type | Reducer fitting |
| Model Code 1 | REDSDN 16/6 S VI A4GS |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.437 |
| Product length mm | 36.500 |
| Product material | Carbon steel |
| Product serial name | REDSDN … |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M24x1.5 |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 MM | 16.000 |
| Tube outside diameter 2 MM | 6.000 |
| Working pressure BAR | 630.00 |
| Working temperature min C | -25 |
