Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL620110 |
| Complete connector | Yes |
| End size 1 | 35L |
| End size 2 | 35L |
| End size 3 | 30S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 50.0 |
| Hex size 3 MM | 50.0 |
| Hex size 4 MM | 50.0 |
| Item type | Tube to tube connector |
| Model Code 1 | P-TV 30 S-1.4571 |
| Product height in | 3.425 |
| Product height mm | 87.000 |
| Product length in | 4.882 |
| Product length mm | 124.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-TV … |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M42x2 |
| Thread size 3 | M42x2 |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 MM | 30.0 |
| Tube outside diameter 3 MM | 30.0 |
| Working pressure bar | 420 |
