Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL620170 |
| Complete connector | Yes |
| End size 1 | 12L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 22.0 |
| Item type | Male stud connector |
| Model Code 1 | P-WEV 12 L/R1/4K-1.4571 |
| Product height in | 1.595 |
| Product height mm | 40.500 |
| Product length in | 1.535 |
| Product length mm | 39.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-WEV … RK |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | R 1/4 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure BAR | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
