Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620281 |
| Complete connector | Yes |
| End size 1 | 28L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 41.0 |
| Item type | Female fitting / female stud |
| Model Code 1 | P-GAV 28 LR-1.4571 |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 2.165 |
| Product length mm | 55.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-GAV … R |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | G 1 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 100 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
