Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620407 |
| Complete connector | Yes |
| End size 2 | 12S |
| End Type 1 | Male 1179-2 BSPP type E (S) |
| End type 2 | Millimetrique standpipe |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 22.0 |
| Hex size 2 MM | 24.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-EGES 12 SR-WD-VI-SV-1.4571 |
| Product height in | 0.945 |
| Product height mm | 24.000 |
| Product length in | 1.811 |
| Product length mm | 46.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-EGES … R-WD-SV |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 3/8 |
| Thread size 2 | M20x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 630 |
