Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620456 |
| Complete connector | Yes |
| End size 2 | 10L |
| End type 1 | Male 1179-2 BSPP type E (L) |
| End type 2 | Millimetrique standpipe |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 19.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-EGES 10 LR-WD-VI-SV-1.4571 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.555 |
| Product length mm | 39.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-EGES … R-WD-SV |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 1/4 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure BAR | 500 |
