Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620511 |
| Complete connector | Yes |
| End size 1 | 6L |
| End size 2 | 6L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Item type | High-pressure ball valve |
| Model Code 1 | P-RV 6 L-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-RV … |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
