Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620642 |
| Complete connector | Yes |
| End size 1 | 25S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male ISO 9974-2 type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 46.0 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 25 SM-WD-VI-1.4571 |
| Product height in | 1.811 |
| Product height mm | 46.000 |
| Product length in | 2.559 |
| Product length mm | 65.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-GEV … M-OR |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M33x2 |
| Tube outside diameter 1 MM | 25.0 |
| Tube outside diameter 2 MM | 25.0 |
| Working pressure bar | 420 |
