Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL620655 |
| Complete connector | No |
| End size 1 | 8S |
| End size 2 | 8S |
| End Type 1 | Millimetrique standpipe |
| End Type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 14.000 |
| Hex size 2 MM | 19.000 |
| Item type | Adjustable connector |
| Model Code 1 | P-EWS 8 S-SV-1.4571 |
| Product height in | 1.358 |
| Product height mm | 34.500 |
| Product length in | 1.319 |
| Product length mm | 33.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-EWS … -SV |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 8.000 |
| Tube outside diameter 2 MM | 8.000 |
| Working pressure BAR | 800.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
